Surface Coal | Parker Australia & New Zealand
Various vehicles and machinery with large surface coal deposits

Surface coal mining operations begin by removing the overburden to expose the coal seam.  This can be done by either blasting or using a dragline excavator to strip the overburden away, depending on the geological conditions.  

Exposing the Coal Seam

When Blasting is Required

Surface drill crews probe ahead of the dragline to confirm if blasting is required.  These specialized drills use closed loop hydrostatic drives to propel the units and open loop hydraulic systems to operate the rotary drills.  Parker Gold Cup® series of closed loop pumps & motors are ideally suited for these bi-directional function applications.  

Implement circuits like the derrick lift and rotary head pulldown are powered using open loop hydraulic systems.  Parker P2 series piston pumps are designed to provide very stable and quick response to system demands found in these applications.

 

When Blasting is Not Required

If blasting is not required, a dragline excavator is used to strip the overburden and expose the coal seam.  This highly automated large cable operated shovel is electrically powered and moves on pontoons.  Multiple draw works swing and maneuver the bucket onto the surface, providing large tonnage removal of material with every cycle.  

The hoisting cable system on these units utilize pneumatic braking and lubrication functions.  Parker Viking Xtreme pneumatic valve series are designed to provide pneumatic directional control in conditions as low as -40F were these units are often required to operate in.   

To dampen shock from the loaded bucket, the dragline excavator has a boom cushioning system.  Parker’s A series piston accumulators use a V profile seal and back up washer to eliminate seal roll over typically found in high speed applications like shock suppression. 

Bulldozer operating in a surface coal mine at night

Loading and Hauling

Dozers are used to rip and prepare the exposed coal seam for the hydraulic shovels and frontend loaders to load the haul trucks. The material is moved to the processing mill facility where it is sized and prepared for transport to market.

 

To maximize uptime, these fleets of mobile equipment count on robust hose assemblies for their hydraulic, fuel and lubrication system plumbing. Parker’s Global Core series of spiral reinforced hose has a flexible half bend radius design for easier routing, and a tough abrasion resistant cover to last longer.  Combined with the Parker OnSite Container assembly fabrication center and Parkrimp system, down time due to hose assembly failures can be minimized considerably. 

L90LS Mobile Directional Control Valve

Valves

Parker offers the industry’s largest selection of hydraulic directional control valves, known throughout the industry for their performance and reliability. Improve efficiency, increase safety and reduce downtime.

IQAN-MD4 Master Display module

Controllers

Parker's diverse selection of mobile controller displays includes programmable IQAN master display units for use in machine applications, as graphical user interfaces, and as CAN gateways; HMI display modules for use in many mobile machines; and rugged, general-purpose PHD suitable for use in off-road equipment.

P1 Series Mobile Pump

Pumps

Parker's broad range of energy-efficient hydraulic pumps includes displacement models of variable piston, fixed vane and fixed gear pumps. Designed to handle a wide range of applications, Parker pumps are available with electronic and computer controls and, like all Parker products, these pumps are manufactured with the finest materials under strict quality control.

MR Series Motor

Motors

Parker’s full line of high and low speed motors provide power ranging up to 15,000 inch-pounds of torque with speeds ranging from 1/2 rpm to 13,000 rpm. A complete range of sizes is offered in gear, gerotor, vane and piston style operating configurations. Fixed and variable displacement motors are available. Parker hydraulic motors deliver excellent performance with high efficiency, true wear compensation and longer service life.

421FS Series Hose

Hose

Parker offers the widest range of specialty, industrial, hybrid and hydraulic hose in the industry. Our comprehensive line includes low pressure, medium pressure and high pressure pneumatic and hydraulic hoses that are resistant to heat, ozone, weather, chemicals, oil, flames, UV and abrasion. Parker is the largest hose manufacturer in the world and provides an engineered solution to all of your hose product needs.

Seal-Lok Fittings

Tube Fitting Adapters

Parker’s comprehensive range of tube fittings and tube fabrication equipment ensures your systems have the leak-free connections needed to improve your systems uptime and production.

SensoNODE Blue Condition Monitoring

Diagnostics

Parker's condition monitoring solutions are designed with accuracy and efficiency in mind. SensoNODE™ and Voice of the Machine™ are rooted in Industrial IoT, giving users an advanced condition monitoring solution that is fundamentally transforming operational efficiency.

WPF Series Filters

Filters

Parker offers low, medium, and high-pressure hydraulic filters capable of a wide range of temperatures for use in extreme operating environments. Also available are a broad range of compact portable purification systems and automatic vacuum dehydrator systems, as well as accessories to compliment these products. Our hydraulic pressure filters are highly suitable for industrial and mobile applications.

A Series Piston Accumulators

Accumulators

Parker's range of hydraulic accumulators deliver precise regulation and are designed to regulate the performance of bespoke hydraulic systems. Our hydraulic accumulator models offer high and low-pressure variants depending on the application requirements and our lightweight diaphragm hydraulic accumulators are ideal for industries where weight and space are important factors. All of these devices are available with a broad selection of configurations and are easy to install. The quality design of our devices guarantees optimal performance and service life.

2H Series Hydraulic Cylinders

Cylinders and Rotary Actuators

Parker offers an industry-leading range of actuators and cylinders for pneumatic and hydraulic systems. These actuators and cylinders come in a wide range of construction types, ranging from compact light duty aluminum air actuators to heavy duty hydraulic designs.

Parker Image

For years our customers asked for a fast, easy and exact way to track, manage and locate parts. So, the Parker Tracking System (PTS) was introduced.

Listening to our users, PTS continually adds functionality and improves the user experience. With two platforms to manage assets, PTS Mobile App and PTS Web App, you are a click away from retrieving product information, scheduling a service event, and so much more.

SafetyWorks Logo in front of construction workers and an excavator

SAFETYWORKS

Your Partner in Promoting Safety

SafetyWorks training promotes awareness of the importance of following proper practices and maintaining safe conditions with regard to fluid systems. It is offered by Parker Hannifin and its authorized distributors to help prevent injury to people and damage to property from escaping fluids and component failures.

GVM Motor, Mining Brochure, and laptop with mining video, over a blue background

Learning Center

Industry-Leading Insights and Knowledge

Learn about the industry, specific products and solutions. Blogs, brochures, videos, e-tools and much more available to keep you engaged and learning the way you prefer.