Fuel Cell | Parker Australia & New Zealand
Parker Image

Watch our recorded webinar with Parker Hydrogen experts on the intricacies of designing, implementing, and maintaining hydrogen fuel cell systems for buses and trucks. Uncover the future of sustainable transportation through in-depth discussions on market trends and technology drivers. 

Hydrogen Fuel Cells for Climate Neutrality

Fuel cells are key to climate neutrality, powering vehicles and machinery with zero emissions by converting hydrogen into electricity. This technology reduces fossil fuel dependence and cuts greenhouse gases. Key components of fuel cell include the fuel cell stack, hydrogen storage, and power control unit. Depending on the application several types of fuel cells can be utilized.

Parker Image
Bubbling fizz and refreshing beauty care products cleanliness or reviving vitality. Studio shot of transparent effervescent blue gas bubbles levitating in macroscopic view with defocus bokeh blur.

Proton Exchange Membrane Fuel Cell (PEM)

The PEM Fuel Cell generates electricity from hydrogen and oxygen through a chemical reaction. It is considered a zero-emission technology since the only byproducts are water and heat. Due to it’s high power density, low running temperatures and pressures and quick start-up time the PEM Fuel Cell is an ideal solution for on and off highway applications. 

2.5:1 macro photography of oil and water.

Phosphoric Acid Fuel Cell (PAFC)

Phosphoric Acid Fuel Cells (PAFC) utilize liquid phosphoric acid as an electrolyte to produce electricity from hydrogen, offering robust performance and long operational life. Although bulkier and less power-dense than PEM fuel cells, PAFCs are well-suited for larger mobile machinery and stationary power applications due to their higher tolerance to fuel impurities and reliable efficiency. 

Abstract beautiful art effect of red colour swirls added to milk to create an interesting background pattern.

Solid Oxide Fuel Cell (SOFC)

Solid Oxide Fuel Cells (SOFC) operate at high temperatures using a ceramic electrolyte to convert a variety of fuels into electricity with high efficiency and fuel flexibility. Their suitability for electric trucks, buses, and mobile machinery lies in their potential for high electrical efficiency and the ability to utilize alternative fuels like natural gas, although their long startup times and thermal management needs pose practical challenges for on-the-go applications. 

 

Efficiency

Performance

The performance of hydrogen fuel cells, crucial for zero emission vehicles and renewable energy systems, significantly depends on the purity of hydrogen, the quality of air and the thermal management of the fuel cell system. Contaminants can degrade catalysts and membranes, reducing efficiency. Utilizing high-quality hydrogen fittings, cathode air filters and fuel cell humidifiers is crucial for optimal operation and longevity.

 

Hydrogen Fuel Cells Performance

Durability

Durability in hydrogen fuel cells relies on advanced materials and engineering, including the use of hydrogen compatible seals and advanced cooling systems, to withstand operational stresses and prevent degradation. Regular maintenance, thermal management, and minimizing catalyst poisoning are essential for prolonging their operational life and ensuring consistent, efficient energy output.

 

 

 

 

 

Hydrogen fuel cell semi truck on a road with wind turbines on a horizon. Eco-friendly commercial vehicle concept

Safety

Leak Rate

Leaks in fuel cells can result from seal deterioration, material fatigue, or improper assembly. Preventative measures include regular maintenance checks, using high-quality materials and components, ensuring precise assembly, and adopting advanced sealing technologies, such as hydrogen seals and hydrogen fittings, to maintain system integrity and safety.

Parker Image

Embrittlement

Hydrogen embrittlement in fuel cells can lead to material degradation and structural failure. Mitigating this involves using hydrogen-resistant alloys and employing proper design and preventive maintenance strategies to ensure the longevity and safety of fuel cell systems.

 

Parker Image

Fuel Cell Solutions

Success Stories

Warp Seals: Sealing of auxiliary units and components of a fuel cell system

Discover how Parker's innovative warp seals revolutionized hydrogen fuel cell systems, delivering reliable sealing performance for auxiliary units with large tolerances. This collaboration led to significant cost savings, reduced assembly efforts, and enhanced production line automation, all without compromising safety.

   

Useful Resources

Applications of Fuel Cells