Hardware and Media | Parker Canada

PRINTERS

PTS printing is most commonly performed with thermal transfer printers from Zebra Technologies. Printers come in a variety of size and performance configurations to meet the needs of both small and large operations.

SCANNERS & DEVICES

Although many PTS tags include human readable text, scanners and related devices can dramatically speed the reading of label data and reduce any human error. Scanners come in a large variety of formats depending on the task being performed. We can assist in finding the right device for your needs.

TAGS & MEDIA

Parker offers label and tag media in several styles, sizes and technology. We can support a wide variety of products and applications. While many products from Parker will be offered with PTS ID’s already included, these media options are available for products that are assembled and tagged by customers or for products that have not been previously serialized. Examples of media types can be found below, along with technical specifications (when available) for your consideration. If you still have questions about selecting the right media, complete our contact form and a member of our team will assist.

Standard Urethane

Standard Urethane

Original PTS hose labels are designed to provide years of service. Tags offer high fluid resistance and can be fully customized and printed on-demand using Zebra hardware.

Label Aluminum

Photo Etched Aluminum

New Photo Etched Aluminum tags come pre-printed with a PTS serial number. Available on quick use rings of 100. Tags are suitable for rugged and metal-mount applications such as tools and machinery.