Electronics | Parker China
Parker Image

Parker’s electrically conductive plastic enclosure materials, microwave absorbent coatings and liquid and semi-liquid heat dissipating systems provide space-saving and reliable EMI, microwave, RF and isothermal protection solutions.

Innovations in Electronics

Integrated circuit and printed circuit board manufacturers must address increasing performance expectations, tighter spaces and thermal management challenges, just like the mobile electronics, automobile and aerospace OEMs who use their devices. Parker’s electrically conductive plastic enclosure materials, microwave absorbent coatings and liquid and semi-liquid heat dissipating systems provide space-saving and reliable EMI, microwave, RF and isothermal protection solutions.

Dashboard in vehicle

FEATURED PRODUCT

Ironless Linear Positioner - mSR 100 Series

The mSR 100 is a high precision, miniature linear stage comprised of an ironless linear motor, integrated high resolution feedback and precision square rail guidance. The mSR 100 measures just 100 mm wide by 35 mm tall and is ideal for space-constrained electronics applications.

Linear motor drive

FEATURED VIDEO

Electronics Connections for Thermal Management

Learn how Parker's quick connection solutions for thermal management, including rigid piping, quick coupling and push-in fittings, meet the requirements of liquid cooling circuits in electronic applications such as data centers, supercomputers, electronic devices and semiconductor production.

Discover with this video the Parker LPCE quick connection solutions for Thermal Management in electronic applications.This video shows how rigid piping, quick coupling and push-in fittings meet the requirements of liquid cooling circuits in electronic applications, such as Data Centres, Supercomputers, Electronic devices and Semiconductor production