派克宇航:能力介绍
点击视频,了解我们如何在航空业实现工程突破,创造更好明天。
每一天,每一秒,都有采用派克宇航技术的飞机从跑道起飞。客户相信派克能提供行之有效的创新性解决方案。背靠卓越的工程技术声誉,我们成为客户优选的合作伙伴,能切实推动客户项目进展,提升客户的生产能力和盈利能力。通过与客户密切协作,我们根据技术需求设计元件、集成系统,帮助客户完成飞机取证,促进实现商业目标。
我们为所有航空市场提供全面的技术和产品,在原有能力外,还涵括了以下领域:
派克开发的技术和创新解决方案塑造了航空业的未来。作为值得信赖的合作伙伴,我们与广大航空制造商、航空公司和售后供应商保持一致需求。派克员工满怀热情,凭借深厚的工程专业知识,提供辐射广泛并富差异化的技术支持,助力航空业可持续发展。
派克志在实现工程突破,创造更好明天;成功途中不能依靠单打独斗,我们与客户协的作极为重要。
凭借在运动与控制领域的丰富知识和应用经验,派克携手OEM制造商迎接各种挑战,并为全球各类飞机提供多种多样的元件和次级系统。
产品发运后,派克与客户的伙伴关系依然存续。我们仍携手客户优化设备性能,缩短停飞时间,持续加深伙伴关系。
网络专题:电动飞机之减振
Electric Aircraft Technologies Are Soaring to New Heights
Certifications Are Vital for Additive Manufacture Parts in Aerospace
Celebrating the “Queen of the Skies” - Delivery of the Final 747 Aircraft
Beyond FKM Rubber: VG130-75 Offers Unprecedented Low Temperature Performance
Partnership To Develop a Fuel Cell eBuffer for Airbus’ ZEROe Aircraft
New Fuels on Horizon Could Power a New Era of Flight
How Hydrogen Is Creating Carbon-Free Flight
NASA Returns to the Moon With Parker’s Proven Space Technology
Engine-driven Pumps to Power the B-52H for Next Three Decades
Celebrating the First Flight of Alice All-electric Commuter Aircraft
A Match Made in Aerospace: Meggitt and Parker Share Much in Common
From Build to Beyond - Launching the F-35 into Digital Space
Agreement With the U.S. Air Force and the Defense Logistics Agency for Five-year Contract
Composite Oil Reservoirs Are Ready for Flight With Weight and Cost Savings
Thermal Management Takes Center Stage for Hot AAM Market
Utility Actuators: Aerospace Applications Get the Heavy Work Done
Electrification of Aircraft Enables Sustainable, Net-zero Carbon Emission Aviation
Aircraft Hydraulic Powerpacks Evolving To Offer Further Energy Efficiency
Next-gen Pumps Lower Life-cycle Costs, Boost Efficiency, Reduce CO₂
Sealing Technologies for Defense Electronics
Sealing Systems for Actuators in Aviation
Introduction to Electrically Conductive Adhesives, Fillers, Sealants
Sealing Solutions in XXL Sizes
Rod Seals for Hydraulic, Electromechanical Actuators
EMI Shielding, Thermal Interface for Space
Improving Seal Properties, Installation
Electrically Conductive Plastics for EMI Shielding
Mechanics of Engine Mounts, Shimmy Dampers
Intro to Form-in-Place Electrically Conductive Gaskets
Limiting Corrosion with Electrically Conductive Materials
Using Data to Power Technology