Mining | Parker Japan
Two vehicles on a dirt road with the sunset in the background

Electric mining vehicles are replacing those with diesel engines, reducing emissions and creating safer work environments. Parker's wide range of solutions to inherent autonomous and electrification challenges ensure optimal performance and efficiency.

Innovations in Mining

Mining companies’ stakeholders are demanding environmental responsibility and sustainability, as well as improved worker safety. Equipment automation is a major trend, although just 3% of all global mining equipment is autonomous. Automation has enabled the industry to replace workers with machines in especially dangerous environments such as deep-sea mining. Electric mining vehicles are replacing those with diesel engines, reducing emissions and creating safer work environments.

Smart Electrification

The mining industry is experiencing rapid changes in how ore deposits are extracted.

There are three facets of mining that are dramatically affected by available ventilation:

  • Overall mine efficiency due to ventilation costs
  • Overall mine safety due to diesel exhaust
  • Limitations on mine depth due to the difficulty in getting ventilation to where it needs to be.

Fully electric mining machines are the obvious answer to minimizing ventilation needs and Parker has introduced cutting edge motor and inverter technology to help address those needs.

The torque density and speed capabilities of Parker PermanentMagnet AC motors (PMAC) combined with a voltage matchedinverter provide the speed and torque required to achieve breakthrough performance.  The highly efficient GVM range is a powerful choice for both on and off-road vehicles, engineered for Traction and Electro-hydraulic Pumps (EHP). The GVM motor line has been designed to be used in a wide variety of vehicle applications including; construction vehicles, refuse truck, city buses, street sweeper and light commercial vehicles. GVI motor controllers offer OEMs a superb combination of power, performance and functionality for battery systems.
Two excavators on a dirt ground with the sunset

GVM Motors and GVI Inverters

Accessory Drives

The GVM motor and GVI inverter product line is scalable to address electro-hydraulic pump drive requirements from small to large and voltages from 24 VDC to 800 VDC. Motors can be ordered with SAE pump mounts so that GVM motors and Parker hydraulic pumps can be directly connected, saving precious space and payload weight.

Overhead view of excavator shovelling dirt

GVM Motors and GVI Inverters

Traction Drives

The Parker GVM motor line continues to expand with the introduction of the new GVM310. This motor is bigger and more powerful than our existing GVM210 and GVM142 motors. The GVM310 is ideally suited for traction drive applications on heavy electric mining machines and is scalable for specific torque requirements. 

ParkerStore Onsite container on a mining site
  • Fast replacement of critical components, even in remote locations
  • Reduced equipment downtime
  • Workshop and inventory customized to suit your needs
  • Option to be staffed by a local distributor or your own workforce
  • Access to the Parker Tracking System (PTS)
SafetyWorks Logo in front of construction workers and an excavator

SAFETYWORKS

Your Partner in Promoting Safety

SafetyWorks training promotes awareness of the importance of following proper practices and maintaining safe conditions with regard to fluid systems. It is offered by Parker Hannifin and its authorized distributors to help prevent injury to people and damage to property from escaping fluids and component failures.

GVM Motor, Mining Brochure, and laptop with mining video, over a blue background

Learning Center

Industry-Leading Insights and Knowledge

Learn about the industry, specific products and solutions. Blogs, brochures, videos, e-tools and much more available to keep you engaged and learning the way you prefer.

Parker Image

For years our customers asked for a fast, easy and exact way to track, manage and locate parts. So, the Parker Tracking System (PTS) was introduced.

Listening to our users, PTS continually adds functionality and improves the user experience. With two platforms to manage assets, PTS Mobile App and PTS Web App, you are a click away from retrieving product information, scheduling a service event, and so much more.

Partners in Progress

Parker enables engineering breakthroughs that lead to a better tomorrow. But we can’t do it alone; customer collaboration is vital.

We work with OEMs to solve challenges, providing expertise in motion and control and application know-how. Parker also offers components and sub-systems in various platforms across the globe.

Our partnership doesn’t end when the product ships. We continue to jointly optimize equipment performance, reduce downtime and make our partnership even stronger.