Bioprocess Automation | Parker
Biopharmaceutical Final Fill Vials

Bringing over 100 years of engineering expertise to the biopharmaceutical industry. Parker offers filtration, fluid management, sensing technologies, and customized single use solutions for standalone use or incorporation into automated systems. 

BRINGING BIOPROCESSING TO LIFE

At Parker, we use the latest technologies and our longstanding engineering expertise to bring bioprocessing to life. By utilizing the latest innovations and technical advances in biopharma engineering we create processing solutions that make a positive difference both to the industry and people’s lives.

Why Automate Your Bioprocess?

The use of automation in running complex single use processes has many benefits including improving process control and consistency, increasing speed, and reducing human error deviations. It also frees up operators to be used in other areas of the bioprocess - enabling more efficient use of resource. 

 

The introduction of automation into a bioprocess can make signficant positive impact on traditionally labour-intensive operations such as normal flow filtration (NFF), tangential flow filtration (TFF) and final bulk filtration and dispense.

Parker Image
Parker Image

Greater Process Consistency

Elimination of variation derived from operational and environmental inputs offers reproducible product quality. 

Parker Image

Improved Operator Safety

An automated, enclosed process means operators will not be exposed to potentially potent biologic drug products. 

Parker Image

Lower Processing Costs

Automation reduces the need for manual labour, minimizes product loss and decreases batch turnaround time. 

Parker Image

Enhanced Regulatory Compliance

Automated data acquisition, analysis and control facilitates compliance with 21 CFR Part 11 and GMP standards. 

Related Content

     

SciLog® NFF System

Normal Flow Filtration

The SciLog® NFF is a configurable semi-automated single use bioprocessing system for normal flow filtration for use in pilot to production-scale operations. Applications include cell harvesting, buffer preparation, product clarification, viral filtration and sterile filtration.

PUPSIT White Paper if Available

SciLog® TFF System

Tangential Flow Filtration

Suitable for diafiltration and concentration (ultrafiltration and microfiltration) applications, the SciLog® TFF is a fully automated tangential flow filtration system with a modular design allowing it to be tailored to your process specifications.

Parker Image

SciLog® FD System

Bulk Filtration and Dispense

The SciLog® FD System is an automated single use system for bulk filtration and dispensing of biopharmaceuticals into either bags or bottles. 

PUPSIT White Paper if Available

       



More Bioprocessing Technologies



Browse Bioprocessing Applications

Not sure which product you need? Get in touch with our bioprocess specialists.