Fuel Cells | Parker US
Parker Image

Fuel cells are crucial for achieving climate neutrality, offering a sustainable solution for applications such as on-road vehicles, off-road machinery, and stationary applications. By efficiently converting hydrogen into electrical energy with zero emissions, they significantly reduce reliance on fossil fuels and lower greenhouse gas emissions. Their operational efficiency, power density and versatility, supported by hydrogen compatible fluid conveyance components like hydrogen pressure regulators and hydrogen seals, make them essential in the transition to a sustainable, greener future. Depending on the application, several types of fuel cells can be utilized.

Bubbling fizz and refreshing beauty care products cleanliness or reviving vitality. Studio shot of transparent effervescent blue gas bubbles levitating in macroscopic view with defocus bokeh blur.

Proton Exchange Membrane Fuel Cell (PEM)

The PEM Fuel Cell generates electricity from hydrogen and oxygen through a chemical reaction. It is considered a zero-emission technology since the only byproducts are water and heat. Due to its high power density, low running temperatures and pressures and quick start-up time the PEM Fuel Cell is an ideal solution for on- and off-highway applications. 

2.5:1 macro photography of oil and water.

Phosphoric Acid Fuel Cell (PAFC)

Phosphoric Acid Fuel Cells (PAFC) utilize liquid phosphoric acid as an electrolyte to produce electricity from hydrogen, offering robust performance and long operational life. Although bulkier and less power-dense than PEM fuel cells, PAFCs are well-suited for larger mobile machinery and stationary power applications due to their higher tolerance to fuel impurities and reliable efficiency. 

Abstract beautiful art effect of red colour swirls added to milk to create an interesting background pattern.

Solid Oxide Fuel Cell (SOFC)

Solid Oxide Fuel Cells (SOFC) operate at high temperatures using a ceramic electrolyte to convert a variety of fuels into electricity with high efficiency and fuel flexibility. Their suitability for electric trucks, buses, and mobile machinery lies in their potential for high electrical efficiency and the ability to utilize alternative fuels like natural gas, although their long startup times and thermal management needs pose practical challenges for on-the-go applications. 

 

Hydrogen Fuel Cell System

A hydrogen fuel cell system consists of several components, including the fuel cell stack, hydrogen storage, and a power control unit, all working together to provide a continuous and clean energy supply. Widely used in various applications such as electric vehicles and stationary power generation, hydrogen fuel cell systems offer a sustainable and efficient alternative to conventional fossil fuel technologies. 

Parker Image
Durability

Durability

EFFICIENCY

Durability in hydrogen fuel cells relies on advanced materials and engineering, including the use of hydrogen compatible seals and advanced cooling systems, to withstand operational stresses and prevent degradation. Regular maintenance, thermal management, and minimizing catalyst poisoning are essential for prolonging their operational life and ensuring consistent, efficient energy output.

Warp Seals: Sealing of auxiliary units and components of a fuel cell system

Discover how Parker's innovative warp seals revolutionized hydrogen fuel cell systems, delivering reliable sealing performance for auxiliary units with large tolerances. This collaboration led to significant cost savings, reduced assembly efforts, and enhanced production line automation, all without compromising safety.