Lampertheim, Germany, 1st June 2023 – Parker Polymer Hose Division Europe, a division of Parker Hannifin, the global leader in motion and control technologies, today announces the launch of a flexible crimper power unit (85CE-PDP). The new unit joins the wide array of portable crimper power units from Parker, to increase productivity and versatility for smaller hose assembly needs, with more flexible options for customers.
Parker’s new 85CE-PDP crimper power unit offers an efficient and flexible way of crimping hose anywhere, independent of power and air supplies. This will make hose crimping far more productive, as it will be possible to crimp hose electrically rather than manually.
The 85CE-PDP works with any commercially available cordless screwdriver. This makes it flexible in use, especially in agriculture, forestry, construction and mobile hydraulic applications. It can be used anywhere, without the need for special power units, other power sources or air supply. Together with existing crimping tools from
Parker, Karrykrimp 1 and 2, it provides even more flexible and productive options for crimping hose fittings.
The 85CE-PDP crimper power unit offers a flow rate of up to 2.2 (0.68) l/min and a nominal pressure of 70 MPa (700 bar). The pressure can be measured with the integrated pressure test point. It has a pre-set pressure relief valve at 700 bar, which is manually adjustable, and a Hex SW 13 mm drive shaft. The 85CE-PDP can be operated in a temperature range from +10°C to +35°C. With an oil volume of 2.5 l, the unit has a weight of 9 kg, meaning it can be carried easily with the integrated shoulder strap.
“With our enhanced portfolio of crimper power units, Parker Polymer Hose Division Europe can service all kinds of crimping demands. Together with the Karrykrimp 1 and 2, our offer includes tools to maximise productivity and flexibly crimp hose wherever needed,” said Thomas Troeller, Product Manager Fittings, Parker Polymer Hose Division Europe.
The crimper power unit fits perfectly with the 700 bar hose assembly size -4 inclusive male coupler and handholds produced by Parker.
This new offering gives customers a choice. For maximum portability and flexibility, Parker offers the two hand pumps, Karrykrimp 1 and 2, while the new 85CE-PDP pump operated by a cordless screwdriver will increase productivity and versatility for smaller hose assembly needs. Other versions available include an electric pump, electric power unit and air/hydraulic pump.
For more information, please visit https://ph.parker.com/gb/en/crimper-power-units-europe/85ce-pdp
Image caption: The new Parker crimper power unit 85CE-PDP works with any commercially available cordless screwdriver and, together with the Parker crimping tools Karrykrimp 1 and 2, offers an efficient and flexible method of hose crimping.
About Parker Hannifin
Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century, the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.
Thomas Troeller
Product Manager Fittings
Parker Polymer Hose Division Europe
Phone: +49 (0)6400/922 264 Email: ttroeller@parker.com
Lisa de Beer
Public Relations EMEA
Parker Hannifin
Phone: +27 (0)11 961 0700
Email: lisa.debeer@parker.com