Learn more about THERM-A-GAP™ GEL 35VT and THERM-A-GAP GEL 50VT at: Thermally Conductive Gels.
Melanie French
Marketing Communications Manager
Phone +44 (0) 1494 455447
Email: mfrench@parker.com
Mission-critical electronic systems can benefit from THERM-A-GAP GEL 35VT and GEL 50VT
High Wycombe, Bucks, UK, 5th December 2023 – The Chomerics Division of Parker Hannifin, the global leader in motion and control technologies, has launched two high-performance, high-reliability, fully cured dispensable thermal gels. The new THERM-A-GAP™ GEL 35VT and THERM-A-GAP GEL 50VT conduct heat away from electronics to heat sinks or enclosures, and perform reliably in both vertical and high-vibration applications.
The ‘VT’ gels - short for ‘Vibration/Vertical Tackiness’ - feature innovative materials that have proved highly effective at withstanding rigorous tests involving vertical slump, high vibration and pump out, as well as telecommunications thermal verification processes. Long-term reliability is essential as it provides confidence for mission-critical applications that rely on consistent thermal performance over many years of continuous operation.
The tackiness of THERM-A-GAP GEL 35VT and THERM-A-GAP GEL 50 delivers the added benefit of displacing air at thin bond lines and minimising thermal impedance. It is possible to dispense the gels at various bond line thicknesses, typically up to 4 mm, to take up gaps created by assembly or manufacturing tolerances.
These cost-effective new gels are suitable for applications such as telecommunications infrastructure, battery energy storage systems (BESS), ADAS and automotive control modules, automotive sensors and radar, and a variety of other electronic systems in the defence, power, industrial and consumer sectors.
GEL 35VT provides a typical thermal conductivity of 3.5 W/m-K, while GEL 50VT offers 5.2 W/m-K. As with all thermal gels from Parker Chomerics, the formulation of these latest products accommodates today’s high-performance and high-reliability electronics while proving ideal for automated dispensing machines, rework and field repair situations. Both GEL 35VT and GEL 50VT require no mixing or secondary curing in support of easy application and system modifications.
THERM-A-GAP GEL 35VT provides electrical properties that include: 200 Vac/mm dielectric strength (Chomerics test method); 1013 Ωcm volume resistivity (ASTM D257); 6.8 dielectric constant at 1000 KHz/0.25 mm thick (ASTM D150); and 0.022 dissipation factor at 1000 kHz/0.25 mm thick (Chomerics).
Based on the same tests, THERM-A-GAP GEL 50VT offers the following electrical properties: 200 Vac/mm dielectric strength; 1014 Ωcm volume resistivity; 5.2 dielectric constant at 1000 KHz/0.76 mm thick; and 0.003 dissipation factor at 1000 kHz/0.76 mm thick.
These RoHS-compliant materials are suitable for use in temperatures from -40°C to +150°C (GEL 35VT) and -55°C to +200°C (GEL 50VT). Both are available in syringe, cartridge and pail containers, offering standard fill volumes from 10 to 2500 cc.
Learn more about THERM-A-GAP™ GEL 35VT and THERM-A-GAP GEL 50VT at: Thermally Conductive Gels.
About Chomerics
Chomerics is a division of Parker Hannifin Corporation and is part of its Engineered Materials Group. It is the global leader in development and application of electrically and thermally conductive materials in electronics, transportation and alternative energy systems. For details, please visit www.parker.com/chomerics
About Parker Hannifin
Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century, the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.