Parker’s new F10 bent-axis pump and motor series provides elevated performance for the medium-duty market | Regional English sites

Parker’s new F10 bent-axis pump and motor series provides elevated performance for the medium-duty market



Trollhättan, Sweden, 15. June 2023 - Parker Hannifin, the global leader in motion and control technologies, has announced the launch of the new medium-duty, fixed-displacement, bent-axis pump and motor series, F10. As an evolution of the F11 and F12 products manufactured by Parker’s Pump & Motor Division Europe, the F10 series offers elevated performance when it comes to power savings, reliability and durability. It is intended for mobile machinery applications in agriculture, construction, mining, marine & offshore, oil & gas and transportation.

The new F10 series is available in seven displacements, from 30 cc up to 125 cc, and is designed for both open- and closed-circuit transmissions. Thanks to the patented spherical piston concept, the F10 series offers excellent efficiency, which mean less power loss.

The F10 series has the same design concept as Parker’s F11 and F12 heavy-duty series with double-tapered bearings and ring gear synchronisation for the highest reliability and durability. The new series offers up to 13% smaller envelope size and

25% lower weight, than the equivalent F12, resulting in very easy installation. The spherical piston design enables high volumetric efficiency of up to 96%.

“The new F10 is probably the most efficient medium-duty pump and motor on the market,” stated Christian Bengtsson, Product Leader at Pump & Motor Division Europe. “With sustainability and low total cost of ownership as key considerations, long service life and high reliability have been the focus for us when designing the F10 series. We can significantly reduce operating costs by lowering power consumption and support OEMs’ goals to reduce emissions and comply with future environmental regulations.”

The F10 series comes in ISO, SAE and cartridge versions with flexible shaft options. Parker also offers a wide range of speed sensor and integrated valve options to accompany.

Learn more about the F10 new bent-axis pump and motor series at: https://ph.parker.com/gb/en/bent-axis-fixed-pumps-series-f10 https://ph.parker.com/gb/en/bent-axis-fixed-motors-series-f10

About Pump & Motor Division Europe

Parker Pump & Motor Division Europe (PMDE) constantly strives to find new solutions that can help customers build better and more productive machines. With this mission in mind, PMDE designed the Customer Service Program to supply customers with the right system or component at the right time – no matter whether working directly with Parker, or with one of its premier distributors (www.parker.com/PMDE).

About Parker Hannifin

Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century, the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.

MEDIA CONTACT

Michelle Sozanska
Marcom Leader - UK & Ireland
+44(0)1926 317892
msozanska@parker.com