Michelle Murphy
Parker Filtration Group Europe
Phone +44 (0)7425 613590
Email: michelle.murphy@parker.com
Lisa de Beer
Public Relations EMEA
Parker Hannifin
Phone: +27 (0)11 961 0700
Email: lisa.debeer@parker.com
Parker Announces the Launch of the Environmentally Friendly Hyperchill Plus-E Low GWP Process Water Chillers
Protecting investment and environment
Gateshead, UK, 4th July 2024 – Parker Hannifin, the global leader of motion and control technologies, announces the launch of its Hyperchill Plus-E, a new eco-friendly industrial process chiller used in HVAC & Refrigeration, Industrial Manufacturing Equipment, Life Science, Oil and Gas and Power Generation & Renewable Energy applications.
The Hyperchill Plus-E range is an environmentally friendly solution, meeting the requirements laid out by the European F-Gas regulation (EU 517/2014) and ECO design regulation TIER 2. Hyperchill Plus-E is also an Industry 4.0-ready product with integrated MODBUS RTU, which ensures system monitoring for all sizes.
Some additional functions, compared with previous ranges, include the use of a lower Global Warming Potential (GWP) refrigerant: R513A, belonging to Safety Class A1 according to ISO 817. Thanks to its non-flammable properties, this GWP refrigerant allows indoor and outdoor installation without any additional safety risk and installation, maintenance or transportation cost.
The range now includes new extended models up to 120kW, all designed with a non-ferrous hydraulic and a large built-in water tank to provide stable working conditions. Extended standard operating conditions to a maximum ambient temperature of up to 48°C on standard units, with tropicalization and low ambient options, ensure reliable operation even in extreme ambient conditions. Each individual Hyperchill Plus-E unit is extensively tested to guarantee efficient operation and reliability in all working conditions.
Filippo Turra, Senior Product Manager – Refrigeration & Chiller Products, of Parker’s Gas Separation and Filtration Division EMEA, said: “We are excited to introduce Hyperchill Plus-E to the market. They are engineered with R-513A refrigerant, a safety class A1 non-flammable low GWP refrigerant with a climate impact 65% lower than other refrigerant presently used in the industry. Its robust design and high-quality, high-performance components allows for stable working conditions at different loads, reliable operations at extreme ambient conditions, very low energy consumption, improved energy efficiency and productivity, and reduced production downtime and operational costs. The availability of a wide range of accessories and options makes Hyperchill Plus-E a very flexible solution that fits the cooling needs of all industrial applications, protecting customer investment and the environment.”
About Parker Hannifin
Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century, the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.