Parker SensoControl launches the SCP09 pressure sensor with special OEM pin configuration | Parker SensoControl launches the SCP09 pressure sensor
MEDIA CONTACTS
 

Katharina Leifeld
Group Marcom Leader, Fluid Connectors Group
Parker Hannifin
E-mail: katharina.leifeld@parker.com

 

Lisa de Beer
Public Relations EMEA
Parker Hannifin
Phone: +27 (0)11 961 0700
Email: lisa.debeer@parker.com

A universal solution for hydraulic applications

 

Bielefeld, Germany, 28th May 2024 – Parker Hannifin, the global leader in motion and control technologies, has introduced the SCP09 pressure sensor, a versatile and reliable solution for hydraulic applications.

 

The SCP09 sensor is designed to provide accurate and precise pressure measurement in a wide range of conditions, making it suitable for both mobile machinery and industrial hydraulic applications. Hermetically sealed with no internal seal, it is highly reliable and resistant to contamination, ensuring accurate measurements in harsh environments.

 

The sensor has a pressure range from 10 to 600 bar and can serve numerous applications. Its small form factor allows for easy installation in tight spaces, enabling more compact designs. It offers many options, including a variety of threads and connectors, so it is easy to integrate into existing systems and production processes. The SCP09 is also highly compatible with different fluids and gases, allowing for universal use and easy handling. Its high media compatibility ensures less downtime and a long service life. The sensor is designed for long-term stability and low drift, and it has a pin configuration adapted for OEM, with common electrical interfaces and process connections.

 

"We are excited to launch the SCP09 pressure sensor, which is designed to meet the needs of our customers in the hydraulic industry," said Andreas Okunick, Product Manager at Parker SensoControl. "The SCP09 pressure sensor is a reliable, accurate and versatile solution that can be used in a wide range of applications – especially for customers with the need for high volumes."

 

The SCP09 pressure sensor’s robust design, high reliability and long service life make it an ideal choice for companies looking to reduce downtime and increase productivity, and it is available now.

 

For more information, please visit: https://ph.parker.com/gb/en/pressure-sensor-scp09-sensocontrol

 

 

About Parker Hannifin
Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century, the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.