For more information, please visit: https://ph.parker.com/gb/en/product-list/global-vehicle-inverter-gvi-gen-2
Tim Dobbin
Product Manager – AC/DC drives
Electric Motion & Pneumatic Division
Parker Hannifin
Email: tdobbin@parker.com
Lisa de Beer
Public Relations EMEA
Parker Hannifin
Phone: +27 (0)11 961 0700
Email: lisa.debeer@parker.com
Safe, Smart, and Scalable mobile inverter for on and off-road applications
Offenburg, Germany, 7th April 2025 – Parker Hannifin, the global leader in motion and control technologies, will showcase the new Global Vehicle Inverter (GVI) series at the bauma 2025 exhibition in Munich, taking place from April 7–13, 2025. Visitors can find Parker in Hall A4, at booth 215 to experience firsthand the innovative features and capabilities of the GVI GEN 2. The new second-generation Global Vehicle Inverter (GVI) series has been developed to meet the evolving needs of OEMs building electric and hybrid vehicles for on and off-road applications. Building on the success of its predecessor, the GVI GEN 2 delivers enhanced motor control for both traction and auxiliary functions, improved safety features and greater design flexibility needed across multiple industries, including construction, mining, material handling, agriculture, and transportation.
Designed with scalability in mind, Parker offers the GVI GEN 2 in two power configurations — 75kW and 250kW — with a 125kW coming soon. The GVI GEN 2 is tuned to provide a perfect match for the Parker Global Vehicle Motor (GVM) range of permanent magnet AC (PMAC) motors to deliver high power density and energy efficiency.
Advanced safety features are at the heart of the GVI GEN 2, ensuring it meets the highest standards for critical automotive applications. These include Safe Torque Off (STO), High Voltage Interlock Loop (HVIL), active and passive discharge, and high-speed overvoltage protection.
To maximize energy efficiency and longevity, the GVI GEN 2 incorporates advanced liquid cooling to reduce thermal stress for optimum performance under harsh operating conditions. The inverter series has a wide operating voltage, from 200 to 750 VDC, further enhancing its versatility, allowing OEMs to adapt to various vehicle platforms with ease. Additionally, its rugged design and IP67/IP6K9K rating ensure reliable operation in extreme environments.
GVI onboard I/Os provide enhanced connectivity, making it easier to integrate the inverter into existing systems. The GVI GEN 2 also boasts internal EMI filters, high-voltage PowerLok™ connections, and flexible mounting options, offering adaptability across a broad spectrum of applications. Its robust platform, coupled with intelligent control software, empowers OEMs to maximize vehicle efficiency and performance throughout the entire speed range.
For more information, please visit: https://ph.parker.com/gb/en/product-list/global-vehicle-inverter-gvi-gen-2
About Electric Motion & Pneumatic Division
Parker Electric Motion and Pneumatic Division is part of the Parker Hannifin Corporation Motion Systems Group and designs, manufactures and supports a full line of mobile motors and inverters, cylinders, actuators, pneumatic valves, air preparation components, servo drives, servo motors and AC/DC variable speed drives. These products are designed to improve performance, efficiency, and safety in various industrial applications as well as mobile electrification. Electric Motion and Pneumatic Division is committed to providing solutions that help customers to reduce energy consumption, increase productivity and enhance the reliability of their systems.
About Parker Hannifin
Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century, the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.