Bringing over 100 years of engineering expertise to the biopharmaceutical industry Parker provides filtration, fluid management, and sensing technologies - for increased contamination protection and guaranteed reproducible product quality - for standalone use or incorporation into automated single-use systems. These solutions not only increase efficiency and speed up bioprocessing development but also provide a flexible supply while ensuring product and user safety.
With the flexibility to integrate the components of your choice, Parker can create single-use assemblies to fit your process needs. Our design, engineering and technical experts will work closely with you from concept to reality to assist with component selection, compliance assessments, suitable irradiation/sterilisation option, validation requirements and safety considerations to ensure a smooth introduction of the assembly into your process.
To enable risk mitigation of storage and transport of the product prior to final fill, Parkers SciLog FD system can automate the down packing in a closed container system. The system can be configured to use either bags or bottles.
Closed system bottle solutions with an open architecture, enable efficient closed filling and draining processes, perfectly suited for the freezing, low-temperature storage, and transportation of sensitive products, while ensuring product integrity and safety.
To enable storage of process solutions, Parker can supply bioprocess containers manufactured using a high clarity, medical grade film designed to provide strength, flexibility and a gas barrier as well as low extractables. The product contact layer of this five layer film is ultra low density polyethylene (ULDPE) and the gas barrier is ethylene vinyl alcohol (EVOH).
Sampling solutions available in a variety of materials, featuring variety of containers, including both bags and bottles for efficient collection, designed for efficient and closed sample collection.
Parker’s proprietory SciLog® Conductivity/Temperature Sensors arrive pre-calibrated and include a memory device that stores calibration data and sensor-specific information for traceability.
The monitoring and control of process conductivities/temperatures can increase the efficiency of downstream operations and provide critical in process data.
Monitors for use with SciLog® Single-Use Sensors are available for measurement with pressure, conductivity or temperature.
In addition to displaying the outputs for its specific sensor type, each monitor will read and display the unique sensor serial number and factory calibration information recorded on each SciLog® Sensor’s memory chip.
When connected to a PC, real-time documentation of sensor data can be achieved.
The Parker SciLog range of intelligent pumps can help control your process flows by using data obtained from the sensors to automatically control the flow rate safeguarding your process.
The quality and safety of your final biopharmaceutical product is dependent on effective sterilising grade filtration during critical bioprocessing applications. Parker’s validated sterilising grade filters feature a 0.2 micron polyethersulfone (PES) membrane that combines high flow rates and low protein binding for efficient processing with minimal product loss. Filters are available in cartridge or capsule formats to meet the needs of your applications.
Parkers PUPSIT (Pre-Use and Post Sterilisation Integrity Testing) filtration assemblies are designed for reliable sterile filtration to satisfy the requirements of the Annex 1 guidelines.
Parker’s proprietary SciLog® Pressure Sensors arrive pre-calibrated and include a memory device that stores calibration data and sensor-specific information for traceability.
Careful monitoring and control of pressure in critical applications such as final sterilising filtration can ensure process conditions remain within validated limits.
The SciLog® WeighStation Family is a range of mobile, single-use bioprocessing container holders with integrated scales for gravimetric fluid handling.
Integration of tubing into isolators facilitated by flexible and secure molded port design, compatible with different tubing sizes, numbers, and brands, ensuring sterile, leak-proof connections with beta bags or other beta transfer containers.
Final fill manifolds, featuring overmolding in pump tubing segments and available in various overmolded connections, are compatible with different tubing sizes, numbers, and brands. This closed system delivers flexible filling productivity, tailored to meet the manufacturing demands of manufacturing a range of drug products and fill volumes, while being flexible in design.
Dive deeper into our solutions by reading our whitepaper, blogs and other related content