Parker offers sensors and sensor monitors for pressure, conductivity and temperature. Our pre-calibrated, single-use sensors are scalable, pre-programmed and barcoded with unique ID for traceability and easy data collection.
SciLog®
Pressure | Conductivity | Temperature
Pressure Sensing
Careful monitoring and control of pressure is essential for the efficiency and safety of several key filtration, separation and purification steps during bioprocessing. Pressure sensors can increase yield, ensure validated pressures are met and protect expensive chromatography equipment while also protecting operators from an integrity breach that could expose them to potent molecules.
Conductivity Sensing
Measuring conductivity increases the efficiency of downstream processes and allows operators to monitor the progress of operations such as diafiltration or chromatography steps.
Temperature Sensing
Temperature control in a bioprocess is essential to prevent protein denaturation due to temperature rises during processing - for example, by sheer generated across a filter membrane. The performance of many process steps is affected by temperature and therefore, careful monitoring can ensure that temperature is maintained within the validated range.
Parker utilises the latest technologies and extensive engineering and process expertise to advance bioprocessing with our PureTain® single-use solutions.
The use of automation in running complex single use processes has many benefits including improving process control and consistency, increasing speed, and reducing human error deviations.
From clarification and bioburden reduction to sterile filtration and Mycoplasma removal, Parker offers a range of liquid and gas filters for all your filtration requirements. Filters can be incorporated into our SciLog® single-use systems to enhance process control and increase productivity.