Corrosion Resistant Alloys | Parker
Industrial manufacturing

Discover the critical factors to confirm the quality and availability of Alloy 625 and 6Mo components, ensuring you receive the right material at the right time - no registration required.

Learn how to assess your procurement process to improve reliability, reduce risk, and protect profitability. Because in real-world conditions, not all metals perform equally. 

In today's oil and gas landscape, drilling in extreme environments is the norm. But with harsh conditions come significant risks - risks that only the highest quality materials can mitigate. Parker's corrosion resistant components are engineered to deliver unmatched performance, even in the most challenging conditions.

Why Choose Parker?

Contact Our Expert Team

To learn how we can support your oil & gas project, contact our team by filling in the form

   

 

WATCH THE VIDEO

See the challenges of Alloy 625 manufacturing and how we overcome them

Manufacturing with Alloy 625 is no easy task. In this video, we demonstrate the complexities of working with this alloy. Discover how our advanced machinery, strict quality control, and manufacturing expertise enable us to deliver consistent quality, on time, and at scale. Watch now to see why our process sets us apart in high-quality corrosion resistant alloy component production.

Parker Image

Featured Products in Corrosion Resistant Alloys

Additional Resources On Corrosion Resistant Materials

White Paper

Managing Risk in Corrosion Resistant Alloy Procurement

Reduce your exposure to poor quality, performance or availability from Alloy 625 and 6Mo for oil and gas projects.

CRA Procurement white paper

Contact Our Expert Team

To learn how we can support your oil & gas project, contact our team by filling in the form

Discover More Oil and Gas Solutions

Upstream, downstream, on land or at sea, Parker’s unmatched engineering expertise addresses the oil and gas industry’s most complex and critical application challenges

 

About Parker Corrosion Resistant Alloy Solutions

Corrosion is an ongoing challenge for many design engineers and specifiers in the oil and gas industry.

When choosing materials for industrial applications in challenging environments, material composition, environment and stress should be considered.

In regions such as the Middle East, the North Sea and the Gulf of Mexico, a number of unique challenges are presented such as extreme temperatures, volatile environments and changing composition of oil and gas. Therefore, selecting corrosion resistant materials is important to ensure optimal performance and reduce risk.

Corrosion-resistant alloys (CRA) are specially formulated materials designed to withstand the deteriorating effects of corrosion in challenging environments. They are a common choice for a range of applications in the oil and gas industry, especially offshore, marine engineering and nuclear power production.

Parker offers a range of high-quality corrosion resistant products for oil and gas environments. Our high-quality corrosion resistant alloys improve reliability, reduce risk and protect profitability in challenging environments – with zero quality performance issues reported from our customers, high performance is guaranteed.

 

Sour Gas in the Oil and Gas Industry

Sour gas is natural gas that contains significant amounts of hydrogen sulfide (H₂S), a toxic and corrosive gas that poses environmental and safety hazards. Sour gas can cause corrosion in pipelines and equipment, leading to leaks and potential failures. Sour gas treatment in sour environments is important for making natural gas safer to transport and use.

Parker has a range of sour gas fittings for oil and gas applications including sour gas tubing.

 

Alloy 625

One of the standout products gaining popularity in the oil and gas sector is Alloy 625 (UNS N06625). Alloy 625, also referred to as Inconel 625, is a nickel-based alloy with high nickel content, known for its strong corrosion resistant properties. In addition, its high strength and thermal properties are also standout features.

Alloy 625 is able to withstand harsh conditions and high concentrations of corrosive substances, making it an excellent material in extreme oil and gas environments. It can withstand elevated temperatures while maintaining excellent mechanical characteristics and a strong microstructure without experiencing oxidation or scaling and has high tensile strength.

It’s exceptional thermal fatigue resistance makes it perfect for oil and gas extraction and processing, especially in extreme environments and demanding operational conditions.

With a high melting point of 1350°C, it is apt for use in high temperature conditions. Its superior thermal conductivity further enhances its suitability for high-temperature applications.

The high resistance of Alloy 625 to numerous corrosive elements, along with its exceptional ability to withstand pitting and crevice corrosion, stress corrosion cracking, oxidation, and carburization, even under high concentrations and temperatures, renders it a perfect material for components such as pipes, tubes, and other instrumentation parts.

In addition to its impressive mechanical properties, Alloy 625 is also known for its excellent weldability. This characteristic allows for easy fabrication and repair, making Alloy 625 a strong choice for manufacturers and engineers in the oil and gas industry.

Overall, the combination of high thermal fatigue resistance, excellent corrosion resistance, and ease of fabrication makes Alloy 625 an outstanding material for a wide range of applications. Its proven performance in challenging environmental conditions ensures that it will remain a solid solution for combatting corrosion in the oil and gas industry for years to come.

Parker has an extensive range of Alloy 625 valves (incl. Ball valves), Alloy 625 manifolds and Alloy 625 fittings. Products are available in a range of imperial and metric sizes, including 3/8”, 6mm and 12mm, with various tube wall thickness options to choose from. 

 

6Mo Alloys

Alloy 6Mo is a super-austenitic stainless steel with a high level of molybdenum content (around 6%) and nitrogen, providing exceptional corrosion resistance to pitting and crevice corrosion as well as high strength compared with conventional austenitic stainless steels such as 316L.

There are a range of different 6Mo alloys to choose from including UNS S31254 and UNS N08367.

UNS S31254, also known as Alloy 254, is a popular super-austenitic stainless steel alloy, with a moderate strength against tensile stress, containing 6% molybdenum (Mo). With high corrosion resistance, it is a strong choice for the oil and gas field, with high mechanical strength.

UNS N08367, also known as AL-6XN, is another stainless steel alloy commonly used in the oil and gas industry. It is designed for high performance in challenging environments, especially those with high corrosion levels. Some key properties include high strength, weldability and heat resistance.

6Mo alloys are an excellent choice for applications in offshore corrosive environments, where exposure to harsh conditions is a significant concern.

One of the standout features of 6Mo alloys is their impressive mechanical properties, which maintain strength even at elevated temperatures. This thermal stability allows them to perform well in demanding applications.

6Mo alloys can be readily fabricated and welded, providing flexibility in design and manufacturing processes, making them suitable for a wide range of industrial applications, including the oil and gas field.

Similar to Alloy 625, Alloy 6Mo provides exceptional corrosion resistance and strength which is essential in harsh and corrosive environments. Due to their properties, they provide longevity and reliability in harsh environments, making them a suitable solution for the long term.

Parker has a wide range of 6Mo solutions available. This includes 6Mo manifolds (direct mountCoplanar™ and remote mount manifolds), 6Mo fittings and 6Mo valves (Hi-pro ball valves and needle valves). Products are available in a wide range of imperial and metric sizes, including 1/8” to 5/8” and 10mm to 25mm sizing, with various tube wall thickness options to choose from.

Material selection in the oil and gas industry is extremely important, especially in high pressure environments. Contact our team of experts today to discuss your challenges and learn how we can support your oil and gas project with our expertise and range of oil and gas alloys, including Alloy 625 and 6Mo Alloy solutions.