Small Bore Expert Training for Hydrogen | Parker
Parker Image

Ensure your hydrogen systems are leak-free, safe, and reliable with Parker's Small Bore Expert (SBEx) training. Designed for professionals handling hydrogen tubing systems, this program equips you with the skills to tackle the unique challenges of working with hydrogen's high pressure, highly flammable, and embrittling properties. 

Parker Image
Course Overview

Hydrogen's unique properties make it challenging to handle. Its tiny molecular size means it can escape through the smallest gaps in tubing systems, resulting in leaks that can lead to catastrophic consequences in public and industrial settings.  Whether you are working with small bore tubing systems for hydrogen production, transportation, or fuelling stations, proper training is essential to ensure all tube fittings and connections are secure and leak-free. 

Who Should Attend?

The SBEx training is suitable for:

  • Specifiers
  • Fitters and technicians
  • Maintenance and inspection personnel

If your role involves the design, installation, or maintenance of hydrogen systems, this course ensures your expertise in delivering leak-free connections and adhering to the highest safety practices.

Topics Covered:

Gain hands-on experience and knowledge on:

  • Understanding hydrogen and its unique properties
  • Hydrogen safety considerations
  • Preventing and mitigating leaks and embrittlement
  • Tube identification
  • Tube specification: wall thickness, materials and hardness, tube preparation, storage and handling
  • Tube bending methods: spring back, tube gain, offset
  • Fittings identification: size, material and heat code traceability
  • Correct make up procedure
  • Identification of different makes

 

Parker Image
Available Courses

Parker offers the following SBEx training courses for hydrogen systems:

  • Low Pressure SBEx (A-LOK® & CPI™ connection technologies): Up to 6,000 PSI (414 bar)
  • High pressure SBEx (Autoclave Engineers Cone and Thread technology): 15,000 to 150,000 PSI (1,034 to 10,342 bar).

Upon succesful completion of a practical test, participants are rewarded certificates. Retraining is required every two years.

Please note: The SBEx training programme generally aligns with the UK Oil & Gas Operators Association (UKOOA) Guide for the management, design, installation of small bore tubing systems – EN directive number 0852932758.

Parker's SBEx training also addresses the requirements of the JIP33 S-716 specification. This specification outlines the requirements for the design, material selection, installation, inspection, testing, and marking of small bore tubing systems, up to 50 mm (2 in) in size, for both offshore and onshore environments. 

Parker Image
Methodology

Parker's SBEx training methodology includes Q/A sessions, small group discussions, review sessions, hands-on practical exercises, tests, role-playing and guided practice with feedback.

Unlike traditional training programmes, which simply demonstrate how to assemble a tube fitting correctly, SBEx courses can be tailored to suit individuals' needs. This will result in higher integrity tubing systems and safer product installation

The course is typically held at customers' premises and lasts 6 hours with a maximum class size of 6 per session.

Register Now for SBEx Hydrogen Training

Secure your place today to build safe, efficient, and durable hydrogen systems. Gain the confidence and skills to tackle the most challenging hydrogen applications.

Why Hydrogen Systems Require Expert Training?

Hydrogen is the smallest, lightest element, making it prone to leaks that can lead to fires, explosions, or systems failures. These risks are amplified in high-pressure applications, such as hydrogen fuelling stations, where even a minor leak can pose significant safety hazards. Proper training is essential to prevent: 

  • Hydrogen leaks and explosions
  • Frostbite risks from liquid hydrogen (LH2)
  • Embrittlement of tubing and fittings over time.

Who conducts Parker's Small Bore Tubing Expert (SBEx) courses?

Parker has a global network of trainers who deliver the SBEx training in various locations around the world. These trainers are highly experienced professionals with extensive knowledge of small bore tubing systems.

In what language is SBEx training delivered?

Parker's Small Bore Tubing Expert (SBEx) training is delivered in the local language of the training location. With a global network of trainers, we ensure that our training sessions are accessible and easily understandable for all attendees, regardless of their geographical location. This allows us to provide a learning experience that is not only informative but also comfortable for the participants. In addition, we tailor our training to meet your specific needs, providing a personalized and effective learning environment.

What is Parker's Expertise in Hydrogen Systems?

Parker has decades of experience in fluid handling and small bore tubing systems, offering industry-leading solutions for hydrogen producton, transportation, storage, and fuelling. Our experience helping customers solve hydrogen complexities dates to the '60s when our work helped land men on the moon. Today, Parker is helping that same clean-energy technology power countless organizations. Learn more here.