Sensing | Parker
Biopharmaceutical Final Fill Vials

Parker’s single-use sensors for pressure, temperature and conductivity measurement enhance bioprocess control and safety making them fundamental for monitoring critical applications such as virus filtration, ultrafiltration and diafiltration and bulk drug dispense.

BRINGING BIOPROCESSING TO LIFE

 

Parker offers sensors and sensor monitors for pressure, conductivity and temperature. Our pre-calibrated, single-use sensors are scalable, pre-programmed and barcoded with unique ID for traceability and easy data collection.

SciLog®

Single-Use Sensor Technology

Pressure | Conductivity | Temperature

Pressure Sensing

Careful monitoring and control of pressure is essential for the efficiency and safety of several key filtration, separation and purification steps during bioprocessing. Pressure sensors can increase yield, ensure validated pressures are met and protect expensive chromatography equipment while also protecting operators from an integrity breach that could expose them to potent molecules.

 

Conductivity Sensing

Measuring conductivity increases the efficiency of downstream processes and allows operators to monitor the progress of operations such as diafiltration or chromatography steps.

 

Temperature Sensing

Temperature control in a bioprocess is essential to prevent protein denaturation due to temperature rises during processing - for example, by sheer generated across a filter membrane. The performance of many process steps is affected by temperature and therefore, careful monitoring can ensure that temperature is maintained within the validated range.

Parker Image

Single-Use Sensor Products



More Bioprocessing Technologies



Browse Bioprocessing Applications

Not sure which product you need? Get in touch with our bioprocess specialists.