Metals | Parker India
Parker Image

Low cost, low carbon and big data are trends leaving their marks on metalworking. Learn how Parker partners with engineers to solve new challenges.

Metalworking Trends Lead the Way

Metalworking machine trends vary from using computer numerically controlled (CNC) equipment to predictive diagnostics to an increased focus on aftermarket services. Much of the equipment is designed with the following trends in mind: higher productivity, more energy savings, an improved, safer, work environment and reduction of a company’s carbon footprint.

Stacked rolls of metal in warehouse

FEATURED PRODUCT

Axial Piston Variable Displacement Pumps

The PVplus axial piston pump has been designed and optimized for the demands of heavy-duty industrial applications, providing high productivity and power density. This open circuit, variable swashplate pump is rated for operating pressures of up to 420 bar and displacements from 16 to 360 cc/rev.

Axial piston variable pump
Worker checking coils of metal

FEATURED BLOG

Nowhere has data-driven technology taken a more-prominent role as it has in the area of predictive maintenance in metalworking. This blog explains why.

FEATURED VIDEO

Parker AC30 Variable Frequency Drive

The AC30 series of variable frequency drives from Parker have many applications in metals and metalworking. Learn about the latest features and updates to the AC30 series.

Learn about the latest features and updates to the AC30 series of variable frequency drives from Parker Electromechanical & Drives Division