Rubber & Plastics | Parker Japan
Parker Image

Parker’s purification and separation filtration technologies address rubber and plastics processing risks, offering manufacturers compressed air and gas purity that exceeds industry standards.

Innovations in Rubber & Plastics Processing

Injection molding, compression molding, blow molding, extrusion and other aspects of rubber and plastics processing create mist, fumes, smoke and dust that can lead to defective products and pose combustion hazards that compromise workplace safety. Parker’s purification and separation filtration technologies address these risks, offering manufacturers compressed air and gas purity that exceeds industry standards.

Group of various types of plastic bottles

FEATURED PRODUCT

EAPF iProtect® Series

EAPF iProtect® stainless steel in-line filter series is designed to provide high quality filtration of hydraulic systems in marine, oil and gas and process equipment markets covering a flow range up to 120l/min at max 690 bar pressure level.

Stainless steel filter
Strips of plastic on roller belt

Featured Blog

Today the rubber and plastics manufacturing industry is facing more challenges and adapting to more changes at a faster rate than ever before.

FEATURED VIDEO

Air Preparation for High Precision Manufacturing

High-precision machinery use air cylinders, valves and positioners manufactured with extremely tight tolerances. These components rely on clean, dry compressed air for maximum service life and up time.

Parker Chomerics Engineered Plastic Solutions group provides customers around the world with light weight and cost reduced high quality turnkey assemblies. We offer intensive up-front engineering and design support, while utilizing a comprehensive product portfolio to value add any required EMI Shielding, Thermal Management, and Environmental Sealing needs. In addition to unique product designs, our engineering expertise supplies six sigma focused manufacturing work centers to facilitate near zero defects.