Digital Twin | Parker
Motion System Solutions for Digital Twin

 

 

Digital Twins: our virtual offer for your real success

 

It is a key technology of Industry 4.0 and therefore an important building block for your competitiveness in the long term: the Digital Twin. Why is Parker committed to this technology and connecting more and more of its physical products within the digital world? We will give you an initial insight and show you prospects for future use.

A Digital Twin is the virtual image of a physical object, system, or process. In our case, it is the digital representative of a Parker product. To this end, we provide all relevant information and data about our product in a standardized and interoperable format - the Asset Administration Shell (AAS). This allows you to use the data from our products across companies, platforms, and software. In addition, with the help of the Digital Twin, every single instance of a product can be tracked over its complete life cycle and its information can be used profitably along the entire value chain.

 

 

Planning / Purchasing

Even in the planning phase of a project, you benefit from the comprehensive information provided by Digital Twins when making decisions. Using the product-specific data, you can easily compare different options and quickly select the right product. The subsequent integration of the item into your ERP system can be automated by importing the Digital Twin to increase efficiency. If you have any product-specific questions, you will find all further information on the product directly in one place.

Parker Image

Engineering

Digital Twins, whose information is available via the AAS, enable you to quickly develop optimized designs and processes. CAE data such as CAD or simulation models can be exchanged automatically and across software. The integration of various manufacturer information into a system or into a virtual prototype is greatly simplified.

Parker Image

Operation

During commissioning, all necessary documents and information are transparently accessible to you via the Digital Twins. During operation, the twins support the optimization of operating conditions based on real-time data from the system. As part of Condition Monitoring, technical problems can be detected at an early stage and costly downtimes can be minimized. You also benefit from the information provided by the digital twins when it comes to maintenance and spare parts procurement.

Parker Image

Disposal / Recycling

Digital Twins are playing an increasingly important role at the end of a product's life: they provide detailed information on which parts of a product you can reuse, recycle, or dispose of. This contributes significantly to the sustainability of your company and will become a must-have for the European market with the introduction of the European Digital Product Pass.

Parker Image

 

Today, the AAS is available for the following product types:

 

 

Parker Image

Simply scan the QR code on the type plate.

Option 1

 

 

 

Active participation in the VDMA
(Verband Deutscher Maschinen- und Anlagenbau) for many years

 

Associated partner

Parker Image
Parker Image
Parker Image