Steam & Gas | Parker
Parker Image

Natural gas combined cycle plants (NGCC) provided nearly 90% of all the natural gas-fired electricity generated in the U.S. These plants have a combustion turbine plus a heat recovery system that collects the turbine’s heat exhaust.

Steam and Gas: Combined Cycle for Higher Efficiency

In 2019, natural gas combined cycle plants (NGCC) provided nearly 90% of all the natural gas-fired electricity generated in the U.S. These plants have a combustion turbine plus a heat recovery system that collects the turbine’s heat exhaust. This is used to produce steam for a steam turbine to generate more electricity. Plants that only have a gas turbine with no heat recovery are called “simple-cycle” combustion turbines. Being less efficient, they are used mostly during peak-demand periods.

Silver steam release stacks on power plant

FEATURED PRODUCT

SensoNODE Blue Sensors

SensoNODE Bluetooth-powered sensors for route-based monitoring, catch performance fluctuations and deliver the data in both real-time and historic trends with Voice of the Machine Mobile App.

Wireless sensors with mobile software

FEATURED VIDEO

Water Purification for Power Generation

Our water treatment technologies include ultrafiltration, nanofiltration, reverse osmosis and electrodeionization.

Parker Water Purification offers custom engineered solutions and standard packaged membrane water treatment systems. Our technologies include ultrafiltration, nanofiltration, brackish water reverse osmosis, sea water reverse osmosis and electrodeionization. Applications include steam turbine water, combined cycle water treatment, solar power, wastewater reuse and ZLD, and pretreatment.  For more information please visit www.parker.com/waterpurification

Interactive

Gas Turbine Solutions

This interactive graphic showcases some of the innovative technologies Parker provides for gas turbines. Explore the many Parker products that help reduce turbine emissions while improving efficiency and performance.

Gas turbine component