Physical and Chemical Characteristics
In addition to the basic elastomer descriptions, it is helpful to have information on the important physical and chemical properties of various elastomer compounds. This information helps provide a clear picture of how physical and chemical properties interact with the elastomer which allows for proper selection of an effective seal material. The more basic physical properties that have to be considered are listed below.
In some of the sections below, it mentions how various factors can alter the properties of rubber materials. Low temperatures cause reversible hardening of compounds, high temperatures may cause reversible and non-reversible changes of many kinds, and exposure to fluids can effect all the properties of a rubber material. Besides these more-or-less obvious effects, there are many additional ways in which the properties of a compound may be modified which may create differences in results from two different laboratories. Knowledge of some of these pitfalls may avoid misunderstandings.
-
Hardness
Throughout the seal industry, the Shore A type durometer scale, manufactured by a variety of manufacturers, is the standard instrument used to measure the hardness of most rubber compounds.
Learn More -
Tensile Strength
Tensile strength is one quality assurance measurement used to insure compound uniformity.
Learn More -
Modulus
Modulus, as used in rubber terminology, refers to stress at a predetermined elongation, usually 100%.
Learn More -
Elongation
Elongation is defined as the increase in length, expressed numerically, as a percent of initial length. It is generally reported as ultimate elongation, the increase over the original dimension at break
Learn More -
Resistance to Fluid
The chemical effect of the fluid on the seal is of prime importance. The fluid must not alter the operational characteristics or reduce the life expectancy of the seal significantly.
Learn More -
Volume Change
Volume change is the increase or decrease of the volume of an elastomer after it has been in contact with a fluid, measured in percent (%).
Learn More -
O-Ring Compression Force
O-ring compression force is the force required to compress an O-ring the amount necessary to maintain an adequate sealing line of contact.
Learn More -
High Temperature Effects
All rubber is subject to deterioration at high temperature. Volume change and compression set are both greatly influenced by heat. The first effect of increased temperature is to soften the compound.
Learn More -
Low Temperature Effects
Low temperature testing is imperative to ensuring sufficient seal performance in industries where low temperature operating conditions are common.
Learn More -
Coefficient of Thermal Expansion
Coefficient of linear expansion is the ratio of the change in length per °C to the length at 0°C.
Learn More -
Abrasion Resistance
Abrasion resistance is a general term that indicates the wear resistance of a compound.
Learn More -
Permeability
Permeability is the tendency of gas to pass or diffuse through the elastomer.
Learn More -
Corrosion
Corrosion is the result of chemical action of a fluid and/or the elastomer compound upon the metal surfaces of the seal gland cavity.
Learn More -
Laboratory Compression Set
Compression set is generally determined in air aging and reported as the percent of deflection by which the elastomer fails to recover after a fixed time under specified squeeze and temperature.
Learn More
Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com
www.parkerorings.com