Parker's Seal-Lok O-Ring Face Seal (ORFS) Fittings and Adapters meet or exceed the requirements of both SAE J1453 and ISO 8434-3 and have international acceptance. It is an ideal hydraulic fluid connection solution across many markets due to its key advantages:
Seal-Lok ORFS fittings also come standard with the exclusive Trap-Seal which protects against O-ring fallout and O-ring pinch, both potential issues with the ORFS design. Additionally, Seal-Lok steel tube fittings and adapters come standard with ToughShield Plus zinc-nickel plating which resists red rust for up to 3,000 hours tested to ASTM B117/ISO 9227.
Parker's Seal-Lok ORFS fittings and adapters are designed and engineered with innovative enhancements that ensure the most superior leak-free connections for customer's applications, minimizing downtime and maximizing their bottom lines.
The Resource section provides valuable content and tools for customers, including:
• Assembly instruction videos
• Literature and catalogs
• Fitting and equipment apps
• CAD models
• Blog posts and technical articles
• Custom and Rapid Manufacturing Options
From precision-engineered O-ring face seal tube fittings and adapters to time-saving tube fabrication equipment, Parker delivers reliable solutions to a diverse range of industries and applications. Parker's engineers are always striving to create new products and innovative enhancements to ensure that the customer's systems last longer. Find out more about how Parker's leak-free connection technology optimizes performance in the markets served.
Need a hydraulic tube fitting or adapter, or tube fabrication equipment and tooling? Parker’s worldwide distribution network makes it convenient to get the parts you need, either over the phone or at one of our Parker Stores. Locate the distributor nearest to you.
Tell us about your application, request technical or engineering support, or send us your question about Seal-Lok O-Ring Face Seal Fittings and Adapters. Our customer specialists are ready to help.
Have questions or need assistance finding something? Live chat is available most weekdays, 8am-5pm EST so you can talk to a division representative directly. We are here to help!