BIOREACTOR FLUID & GAS HANDLING - CLEANFIT RANGE | Parker
Parker Image

CHALLENGE:

Meet the customer’s requirements:
  • one range compatible with different gases: air, O2, N2, CO2,
  • products compliant with the technical specifications in terms of cleanliness, sealing, security and price.
  • Working Temperature: -10°C to +95°C
  • Working Pressure : 15 bar
  • Compatible Fluids: breathing, neutral and pure medical gases

SOLUTION:

The new range of CleanFit push-in fittings and tubing was presented to the company during the Compamed exhibition in Dusseldorf. The qualification process was initiated and, after a 6-month period of tests, CleanFit was validated.

The Parker Legris products perfectly meet the customer’s requirements.

BENEFITS:

  • Standard ultra-clean products
  • Certificates for cleanliness and sealing
  • Only solution capable of replacing a competitor stainless steel products
  • Both fittings and tubing can be provided
  • Parker was already a recognized supplier of the company in Germany
  • The customer had already chosen LIQUIfit® products vs a competitor for its pure water systems

BIOREACTOR FLUID & GAS HANDLING - CLEANFIT RANGE

A leading provider for the biopharmaceutical industry chooses the new CleanFit range.

A leading provider of cutting-edge equipment and services for the biopharmaceutical industry validated the CleanFit range for its new bioreactor. Discover why Parker's fittings and hoses were chosen to replace a competitor's stainless steel products.

Application:

The company is a leading provider of cutting-edge equipment and services for the biopharmaceutical industry. Its integrated solutions are supporting biopharma companies around the world to develop and produce drugs.
For its new bioreactor, designed for cell cultivation and microbial fermentation, this customer required both fittings and tubing to convey different types of gases, whilst preventing any circuit contamination during operation.

Regulations:

- DI : 2002/95/EC (RoHS), 2011/65/EC
- DI : 1907/2006 (REACH)
- ASTM : G93-03.B-300
- ISO : 15001 < 30 bar
- BAM (grease certification residue)
- CGA G4.1
- EN 12021 < 0,1 mg/m3
- VDI 2083-8 (in progress)

Hybrid power helps Saraka reduce emissions

CleanFit Push-In Fittings for Life Sciences and Clean Rooms

This "eco-designed" CleanFit range drives high-tech equipment beyond current connection limits in terms of cleanliness, reliability and safety. It ensures perfect compatibility with most gases, and complies with demanding applications and standards.