ParkerEngineering Your Success  
 
     
PPA, PPM, PPL Series PPA, PPM, PPL Series image
Market images
 
Economical, quick connections with an audible “CLICK”
Push-Button Coupling cutaway

Users can know they've made a secure connection with the simple, push-button latch operation and audible “CLICK” of Parker's PPA, PPM and PPL Push-Button Couplings.

By combining the advantages of thermoplastic material with the traditional flow functions found in metal couplings, Parker’s PPA, PPM and PPL Series Couplings offer critical advantages for medical, laboratory, consumer, instrumentation, and industrial applications, including:

  • Longer seal life
  • No accidental disconnections
  • Greater chemical compatibility
  • Mix and match of flow functions
  • Quick, intuitive operation with audible and tactile feedback of connection
  • More cost-effective than metal couplings

spacer
spacer
Features   Benefits
Audible “CLICK”   Ensures secure connection
Push-to-connect design   Quick operation, easy
changeover
Push-button latch   Smooth operation
Streamlined; compact;
lightweight
  Easy to use
Variety of size, port and valving options   Versatile for many applications
Resistant to many chemicals; suitable for liquid and gas   Versatile for many applications

About PPA Couplings

    PPA couplings
  • General-purpose, push-to-connect couplings
  • 1/4" flow, valved or unvalved, acetal body
  • Plastic latch for push-button release
  • Non-marring plastic exterior and smooth face
  • Connectable with other similar, plastic latch, push-button couplings
 

About PPM and PPL Couplings

    PPM, PPL couplings
  • General-purpose, push-to-connect couplings
  • Metal latch
  • PPM 1/8" and PPL 1/4" flow, valved or unvalved, acetal body
  • Push-button release
  • Couplers and nipples available with or without valves; usable in any combination
  • Lightweight, thermoplastic material resists dust
  • Interchangeable with other similar, metal latch, push-button couplings
 

Download the Bulletin

with complete specifications
to learn more.

PPA, PPM, PPL Series Bulletin download

Learn more here.


Applications
  • Medical devices
  • Laboratory equipment
  • Chemical processing
  • Food and beverage
  • Industrial
  • Process equipment
 
   
 

spacer
Want to
know more:
spacer CONNECT to Parker
Quick Coupling Division
spacer Parker Hannifin Corporation
Quick Coupling Division
8145 Lewis Road
Minneapolis, MN 55427
spacer Phone: 763.544.7781
Fax: 763.544.3418
qcd_sales@parker.com
 
 
© 2013 Parker Hannifin Corporation