Parkers New Bent Axis Motor Series V16 | Regional English sites

New variable displacement bent-axis motor series - V16Trollhättan, Sweden, 5. September 2022The Pump and Motor Division Europe (PMDE) of Parker Hannifin, the global leader in motion and control technologies, has announced the launch of a new variable displacement, bent-axis motor series, V16. The new V16 is an evolution of the well-known V12 and V14 motor series, and offers unique speed performance and pressure ratings, resulting in increased productivity and higher safety margins in construction, marine & offshore, oil & gas, and agriculture applications.

The new motors are available in two sizes, V16-220 and V16-270, and are designed for both open and closed-circuit transmissions with a focus on high-performance machines. Due to the V16’s innovative differential piston control system, along with a 3-way valve and best-in-class displacement ratio (5.5:1), the V16 offers smooth and precise control. The patented spherical piston design with laminated piston rings provides a high shaft speed capability, up to 30% higher than competitors. In combination with the high-pressure level, up to 550 bar, the V16 offers enhanced performance and long service life.

The spherical piston design also enables high volumetric efficiency of up to 99%. With the ability to downstroke motors to zero-displacement and idle, significant fuel savings can be achieved. “The new V16 is probably the most efficient variable bent-axis motor on the market,” states Christian Bengtsson, Product Leader at Pump & Motor Division Europe. “We can significantly reduce operating costs by lowering power consumption and support OEMs' goals to reduce emissions and comply with future environmental regulations.”

The V16 is available in both ISO and SAE versions along with flexible porting options, including standard axial and radial ports. Parker also offers monitoring with the addition of a new position sensor and plug-in speed sensor.

Learn more about the new bent axis motor series V16 at https://discover.parker.com/V16 or https://ph.parker.com/gb/en/axial-piston-variable-motors-series-v16


About Pump & Motor Division Europe

Parker Pump & Motor Division Europe (PMDE) constantly strives to find new solutions that can help customers build better and more productive machines. With this mission in mind, PMDE designed the Customer Service Program to supply customers with the right system or component at the right time - no matter whether working directly with Parker, or with one of its premier distributors (www.parker.com/PMDE).


About Parker

Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.

###

MEDIA CONTACT

Christian Bengtsson
Product Leader
Pump & Motor Division Europe
+46 (0) 709 474539
cbengtsson@parker.com