Parker Expands GVM Motor Series Power to Meet Growing Demand of Electrification in Mobile Applications - Hydraulic Pump and Power Systems Division | Regional English sites
High Efficiency and Class Leading Power-to-Weight Ratios                                                                                                                                                                                                                                                                                                                  

MARYSVILLE, OHIO, September 6, 2024 - Parker Hannifin, the global leader in motion and control technologies, announces the expansion of its Global Vehicle Motor (GVM) high-power, permanent magnet AC motors (PMACs) family at the MinExpo 2024 Show In Las Vegas, Nevada from September 24th through the 26th. The extension of the GVM Power Series includes two larger sizes, significantly increasing the power range up to 351 kW (850 kW peak) for a condensed performance package weight of 507 lbs (230 kg). 

 

The GVM310 motor series offering features additional 300 mm and 400 mm lamination stack lengths, delivering  enhanced power density and high efficiency. This makes it an ideal traction solution for both on-road and off-road commercial electric vehicles (EVs) and hybrid electric vehicles (HEVs), covering a wide range of applications including construction, material handling, forestry, and mining vehicles.

 

The extended GVM motor range provides several key benefits. It offers high efficiency, with class leading power-to-weight ratios and efficiency levels in the industry, ensuring optimal performance and energy savings. The GVM310-300 & GVM310-400 are also designed for high reliability, guaranteeing long-term performance and reduced maintenance costs even in harsh operating conditions. Additionally, it delivers elevated power density with a compact design and reduced footprint, making it suitable for space-constrained applications. With a wide range of stator wind configurations, the motor can adapt to various battery voltages, enhancing its versatility for different vehicle platforms. Furthermore, it integrates seamlessly with standard transfer case, because of its limited diameter.

 

Parker's GVM motor series are a powerful choice for a wide variety of on- and off-road vehicles. In addition to On top of traction applications where it can also be used as a high efficiency generator, it is available with SAE-D interface for direct pump mounting, to be part of an electro-hydraulic pumps (EHP).

 

"By extending our power range while ensuring high efficiency and reliability, we are meeting the growing demand for electrification in mobile applications and supporting the industry's transition to more sustainable solutions," said Bruno Jouffrey, Mobile Market Manager, Parker Hannifin.

To learn more, please visit parker.com/gvm


About Hydraulic Pump and Power Systems Division
A global technology leader, the Parker Hydraulic Pump and Power Systems Division brings nearly a century of combined experience. Our division is the result of the Parker piston pump business’s acquisition of Denison Hydraulics in 2004 and our mergers with the Parker Oildyne Division and the Parker Electromechanical Drives Division’s (EMD) electric motors and gearboxes. Since before WWII, Denison products have been excelling in military test stand and shipboard hydraulic applications. This acquisition allowed us to enhance the design, manufacturing and application of piston products in both open- and closed-circuit applications. With the addition of Oildyne, we have extended our offering to include the quality compact hydraulic products and systems the division has been pioneering since 1955. Like the miniature piston pumps Oildyne manufactures, it’s been a smart fit. With the Summer 2021 addition of electric motors and gearboxes from Parker’s EMD, HPS is focused on the future of both electric and hydraulics solutions for a wide variety of applications including trucks, buses, and construction equipment vehicles.                                                                                                                                                                                                                                                                                                                                                                                                             


About Parker

Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.

###

MEDIA CONTACTS

Larissa Livingston

Digital Marketing Manager

14249 Industrial Parkway

Marysville, OH 43040

937.644.4490