Upstream | Parker China
Parker Image

The trend of e-frac fleets, which are sets of electric pressure pumps, each running on a modular gas turbine, are becoming a trend. This conversion to natural gas lowers both fuel costs and carbon emissions.

Innovations Upstream

Hydraulic fracturing now produces 65% of all the crude oil and 70% of the natural gas in the United States. As the pandemic waned in 2021, rising oil prices meant a return to profitability but also resulted in higher costs for diesel fuel, which powers most of the equipment on frac sites. This has spurred a new trend, e-frac fleets, which are sets of electric pressure pumps, each running on a modular gas turbine. This conversion to natural gas lowers both fuel costs and carbon emissions.

Field of oil pumps, rigs

FEATURED PRODUCT

Online Fluid Condition Sensor (FCS)

The Fluid Condition Sensor (FCS) is an online device designed for constant, real-time monitoring of critical fuel and oil parameters in hydraulic and marine applications, including conductivity, permittivity, moisture content, temperature, and pressure.

Fluid condition sensor
Oil rig in middle of ocean

FEATURED BLOG

The shadow of peak oil looms large, so major oil and gas companies are turning their attention to renewables. What does this shift mean for the industry?

FEATURED VIDEO

Upstream High-Pressure Hose Products

Parker's high-pressure hoses are raising the bar for safety, reliability and innovation. From equipment conception to the drilling platform, Parker provides cutting-edge hoses engineered to replace old technology. Learn more.

Video highlights high pressure hoses used in land based and offshore oil and gas application. Includes fracing hose, BOP stack hose, subsea hydraulics, hotlines, control lines for BOP, well stimulation, hydraulic flying leads, subsea umbilicals and more.

Interactive

Upstream Interactive

Click on this interactive to learn more about the Parker Oil and Gas offshore drilling ship products.

Illustration of exploratory drilling ship