Web Page
Maximise the lifetime of your hydrogen systems with expert insights and high-quality solutions. Discover how to enhance durability, efficiency, and performance with the right products and strategies.
White Paper
Are you facing challenges with cathode air filtration? Our latest white paper explores three critical issues and offers effective solutions to help you overcome them. Learn how to remove particulates, safeguard against gaseous contaminants, and predict service life. Download your copy today and enhance your filtration system’s performance!
Web Page
Guaranteeing safety in hydrogen systems is vital due to the distinct challenges presented by hydrogen's characteristics, such as its flammability and explosiveness. Important factors to consider include purity, minimising leaks, proper assembly and installation, adherence to safety standards, and careful material selection. With more than 50 years of expertise in hydrogen solutions, Parker is dedicated to delivering high-quality components and support to promote safe operations across diverse industries. Discover how we can assist you in effectively managing hydrogen safety.
White Paper
Den nye rapporten vår utforsker avanserte renseteknikker for å forbedre hydrogenkvaliteten og støtte opp om bærekraftig produksjonspraksis. Høy renhet i hydrogen er avgjørende for effektiv drift av elektrolysatorer og pålitelighet i alle bruksområder for hydrogen.
Explore the benefits of cutting-edge hydrogen thermal management solutions that can reduce space requirements by up to 40%, enhance efficiency, and streamline the commissioning process.
Parker's new fuel cell cooler QDC080 with up to 150 kW cooling capacity: easy to commission, reduces complexity and increases overall efficiency.
WEB PAGE
Elevate decision-making, streamline workflows, and boost efficiency across the entire product lifecycle using the capabilities of Digital Twins. By utilising standardised data, you can enhance planning, simplify processes, and promote sustainability initiatives.
VIDEO
The Hyperchill Plus E-chiller maximises hydrogen production through accurate temperature regulation, providing safe and efficient cooling for electrolysers and refuelling stations. By effectively controlling heat, this environmentally friendly solution improves process efficiency, minimises downtime, and conserves space and energy.
PRODUCT DATASHEET
Sophisticated filtration systems, such as the Marine Vane Separator and Clearcurrent PRO HX vCell filter, eliminate contaminants from incoming air to maintain peak performance in containerised electrolysers and fuel cells. Discover how this technology enhances air quality and boosts efficiency.
Parker gjør trygg hydrogenproduksjon mulig. Porteføljen vår av produkter driver hvert trinn i prosessen, fra demineralisering av vann og generering av nitrogen til separatorer og oppbevaring.
Etter hvert som bruk av brenselceller med hydrogen blir mer vanlig, fortsetter Parker å jobbe hardt for sikker utrulling av hydrogen som en alternativ drivstoffkilde. For å gjøre dette tilbyr vi et stort utvalg av komponenter for brenselceller med hydrogen i elektriske kjøretøy (FCEV), busser og mar
Hydrogen er et ledende alternativt drivstoff, og sikkerheten ved påfylling er viktig. Komponenter for påfyllingsstasjonen må oppfylle krevende ytelseskriterier. Produkter fra Parker oppfyller dette kriteriet med mer. Høytrykksnålene og enveisventilene har allerede ISO 19880-3-sertifisering.
VISUELL VELGER
Teknologien vår tilknyttet hydrogenprodukter er viktig når den omfatter reduksjon av utslipp over hele verden, støttet av produksjon, oppbevaring, distribusjon og bruk, samt brenselcelleløsninger. H2-serien fra Parker strekker seg fra ventiler, filtre, manifolder, væskekontroller, høyttrykksslanger, koblinger og tetningsløsninger for alle bruksområder tilknyttet hydrogen.
Se Hydrasun, den ledende instrumenteringsforhandleren i Europa, for å utforske faktorene bak vellykkede samarbeid med Parker, og form fremtiden for hydrogenløsninger.
Bruk av EC-79-klassifiserte koblinger for hydrogenbruksområder fra Parker, i tillegg til tett samarbeid med OEM ULEMCo og en Parker-partner, er med på å skape en banebrytende teknologi som gjør at flåteeiere av kommersielle kjøretøy kan bruke hydrogen som drivstoff. Det å dra nytte av nullutslipp for hydrogendrivstoff støtter bredere strategier for å redusere transportrelaterte karbonutslipp.
Støtter partnerne våre på tvers av økosystemet for hydrogen, lokalt og globalt. Dette sørger for sikkerhet, renhet og kvalitet.
Sett din lit til at Parker dekker H2-behovene dine, mens vi tar hydrogen inn i fremtiden og ser mot en bedre morgendag.
Komponentene og systemene våre for bruk med gassholdig og flytende hydrogen i infrastruktur og kjøretøy.
Karbonfangst, -bruk og -oppbevaring (CCUS) er en teknologi som fanger opp CO2-utslipp for oppbevaring eller bruk, og bidrar til å redusere klimaendringene.
BLOGG
Utforsk nøkkelfaktorene for tetningssystemer i bruksområder for hydrogen, inkludert gjennomtrengningskontroll, holdbarhet under trykk, temperaturfasthet og opprettholdelse av kjemisk renhet.
INFOGRAFIKK
Avdekk hvordan kunnskapen og erfaringen vår, som er opparbeidet gjennom årene, kan hjelpe deg med å dra nytte av de grenseløse mulighetene som hydrogenteknologien har.
VIDEO FRA APOLLO
Ved å ligge i forkant av hydrogenteknologi i over 50 år og ved forskyvning av grensene for det som kan oppnås.
PODKAST
Ikke gå glipp av diskusjonene om produktdesign med kundene hos Parker! Gjør deg klar til å ta et dypdykk i H2-forviklingene, fra produktkvalifisering til håndtering av kryogenisk hydrogen.