To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Advantages of an O-Ring

 

They seal over a wide range of pressure, temperature and tolerance.

• Ease of service, no smearing or retightening.

• No critical torque on tightening, therefore unlikely to cause structural damage.

• O-rings normally require very little room and are light in weight.

• In many cases an O-ring can be reused, an advantage over non-elastic flat seals and crush-type gaskets.

• The duration of life in the correct application corresponds to the normal aging period of the O-ring material.

• O-ring failure is normally gradual and easily identified.

• Where differing amounts of compression effect the seal function (as with flat gaskets), an O-ring is not effected because metal to metal contact is generally allowed for.

• They are cost-effective.

Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com 
www.parkerorings.com