Parker offers sensors and sensor monitors for pressure, conductivity and temperature. Our pre-calibrated, single-use sensors are scalable, pre-programmed and barcoded with unique ID for traceability and easy data collection.
Single-Use Sensor Technology
Pressure, Conductivity, Temperature
Pressure Sensing
Careful monitoring and control of pressure is essential for the efficiency and safety of several key filtration, separation and purification steps during bioprocessing. Pressure sensors can increase yield, ensure validated pressures are met and protect expensive chromatography equipment while also protecting operators from an integrity breach that could expose them to potent molecules.
Conductivity Sensing
Measuring conductivity increases the efficiency of downstream processes and allows operators to monitor the progress of operations such as diafiltration or chromatography steps.
Parker utilizes the latest technologies and extensive engineering and process expertise to advance bioprocessing with our PureTain® single-use solutions.
The use of automation in running complex single use processes has many benefits including improving process control and consistency, increasing speed, and reducing human error deviations.
From clarification and bioburden reduction to sterile filtration and Mycoplasma removal, Parker offers a range of liquid and gas filters for all your filtration requirements. Filters can be incorporated into our SciLog® single-use systems to enhance process control and increase productivity.
Parker’s single-use sensors for pressure, temperature and conductivity measurement enhance bioprocess control and safety making them fundamental for monitoring critical applications such as virus filtration, ultrafiltration and diafiltration and bulk drug dispense.
Learn More
Explore Parker's range of solutions by taking a closer look at our upstream and downstream processing applications.