To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Gland Overfill

With a similar appearance to extrusion, gland overfill failure mode also has the unique, “tails” of O-ring material. The difference is the tails extend out from both corners of the groove, and, if significant, you may see the round O-ring cross section now resembles a square.

Overfill is caused by too much O-ring in a groove, which results in the gland being overfilled. There are a number of root causes, including:


• The groove is too shallow for the thickness of the O-ring
• The groove is too narrow, more like a square than a rectangle
• Application fluids cause the O-ring material to swell more than the groove width allows
• Application temperatures cause the O-ring material to expand, more than the groove width allows. This occurs with FFKM seals at high temperatures
• The wrong O-ring (too thick) was placed in the groove, or the groove was cut the wrong size

Parker recommends a gland design where the O-ring has a maximum material condition gland fill of 90%. This allows a bit of space for the O-ring to swell due to thermal expansion or volume change. This guidance can be stretched to 95% for applications where the expected fluid swell is low, or high temperature thermal expansion is limited. The Sizing and Selector guide has a feature which allows you to design for high temperature thermal expansion or expected volume change due to fluid interaction.

Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com
www.parkerorings.com