To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Installation Damage

Many O-ring failures can be directly attributed to improper installation. In spite of its simple appearance, the O-ring is a precision device requiring care during installation. Leakage will often be instantaneous. Installation damage is generally evidenced by a clean line in the seal, often in a pattern consistent with the hardware.

Some of the more frequent causes of O-ring failure due to careless handling are:

1. There are sharp corners on mating metal components such as the O-ring gland or threads over which the O-ring must pass during assembly.   Picture shown of O-ring with slice due to a thread cutting the O-ring

2. Insufficient lead-in chamfer. See diagram for recommendation:

chamfer

3. Blind grooves in multi-port valves.

4. Oversize O-ring on piston seal application.

5. Undersize O-ring on rod application.

6. O-ring twisted/pinched during installation.

7. O-ring not properly lubricated before installation.

8. O-ring dirty upon installation.

9. O-ring gland and/or other surfaces over which O-ring must pass during assembly contaminated with metal particles.

10. General Carelessness.

Prevention/Correction

Probably the best way to prevent damage to O-rings during installation is the use of good old-fashioned “Common Sense.” There are some specific solutions which are listed below:

1. Break all sharp edges on metal components.

2. Provide a 20° lead-in chamfer.

3. Check all components for cleanliness before installation.

4. Tape all threads over which the O-ring will pass.

5. Use an O-ring lubricant such as Parker O-Lube or Parker Super O-Lube if its use will not contaminate system.

6. Double check O-ring to ensure correct size and material.

7. Be CAREFUL.

Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com
www.parkerorings.com