Butyl Rubber (IIR)
Butyl (isobutylene, isoprene rubber, IIR) has a very low permeability rate and good electrical properties.
Heat resistance
• Up to approximately 121°C (250°F).
Cold flexibility
• Down to approximately -59°C (-75°F ).
Chemical resistance
• Hot water and steam up to 121°C (250°F).
• Brake fluids with glycol base (Dot 3 & 4).
• Many acids (see Fluid Compatibility Tables in Section VII).
• Salt solutions.
• Polar solvents, (e.g. alcohols, ketones and esters).
• Poly-glycol based hydraulic fluids (HFC fluids) and phosphate-ester bases (HFD-R fluids).
• Silicone oil and grease.
• Ozone, aging and weather resistant.
Not compatible with:
• Mineral oil and grease.
• Fuels.
• Chlorinated hydrocarbons.
Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com www.parkerorings.com
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com www.parkerorings.com