To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Chloroprene Rubber (CR)

Chloroprene was the first synthetic rubber developed commercially and exhibits generally good ozone, aging and chemical resistance. It has good mechanical properties over a wide temperature range.

 

Heat resistance

• Up to approximately 121°C (250°F).

 

Cold flexibility

• Down to approximately -40°C (-40°F).

 

Chemical resistance

• Paraffin based mineral oil with low DPI, e.g. ASTM oil No. 1.

• Silicone oil and grease.

• Water and water solvents at low temperatures.

• Refrigerants

• Ammonia

• Carbon dioxide

• Improved ozone, weathering and aging resistance compared with nitrile.

 

Limited compatibility

• Naphthalene based mineral oil (IRM 902 and IRM 903 oils).

• Low molecular weight aliphatic hydrocarbons (propane, butane, fuel).

• Glycol based brake fluids.

 

Not compatible with:

• Aromatic hydrocarbons (benzene).

• Chlorinated hydrocarbons (trichloroethylene).

• Polar solvents (ketones, esters, ethers).

Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com 
www.parkerorings.com