To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Polyurethane (AU, EU)

Polyurethane elastomers, as a class, have excellent wear resistance, high tensile strength and high elasticity in comparison with any other elastomers. Permeability is good and comparable with butyl.

Heat resistance

• Up to approximately 82°C (180°F)

 

Cold flexibility

• Down to approximately -40°C (-40°F)

 

Chemical resistance

• Pure aliphatic hydrocarbons (propane, butane)

• Mineral oil and grease

• Silicone oil and grease

• Water up to 50°C (125°F)

 

Not compatible with:

• Ketones, esters, ethers, alcohols, glycols

• Hot water, steam, alkalis, amines, acids

Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com 
www.parkerorings.com