To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Ethylene Acrylate (AEM, Vamac)

Ethylene acrylate is a terpolymer of ethylene and methyl acrylate with the addition of a small amount of carboxylated curing monomer. Ethylene acrylate rubber is not to be confused with polyacrylate rubber (ACM).

 

Heat resistance

• Up to 149°C (300°F) with shorter life up to 163°C (325°F)

 

Cold flexibility

• Between -29°C and -40°C (-20°F and -40°F)

 

Chemical resistance

• Ozone

• Oxidizing media

• Moderate resistance to mineral oils

 

Not compatible with:

• Ketones

• Fuels

• Brake fluids

 

 

*Vamac® is a registered trademark of E.I. du  Pont de Nemours & Co. 

Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com 
www.parkerorings.com