Tetrafluoroethylene-Propylene (AFLAS)
This elastomer is a copolymer of tetrafluoroethylene (TFE) and propylene. Its chemical resistance is excellent across a wide range of aggressive media.
Heat resistance
• Up to approximately 232°C (450°F)
Cold flexibility
• Down to approximately -9°C (15°F)
Compatible with
• Bases
• Phosphate Esters
• Amines
• Engine Oils
• Steam and hot water
• Pulp and paper liquors
Not compatible with:
• Aromatic Fuels
• Ketones
• Chlorinated hydrocarbons
*AFLAS® is a registered trademark of Asahi Glass Co., Ltd.
Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com www.parkerorings.com
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com www.parkerorings.com