To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Fluorosilicone (FVMQ)

Fluorosilicone (FVMQ) contains trifluoropropyl groups next to the methyl groups. The mechanical and physical properties are very similar to VMQ. However, FVMQ offers improved fuel and mineral oil resistance but poor hot air resistance when compared with VMQ.

 

Heat resistance

• Up to 177°C (350°F) max

 

Cold flexibility

• Down to approximately -73°C (-100°F)

 

Chemical resistance

• Aromatic mineral oils (IRM 903 oil)

• Fuels

• Low molecular weight aromatic hydrocarbons (benzene, toluene)

Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com 
www.parkerorings.com