Polyurethane (AU, EU)
Polyurethane elastomers, as a class, have excellent wear resistance, high tensile strength and high elasticity in comparison with any other elastomers. Permeability is good and comparable with butyl.
Heat resistance
• Up to approximately 82°C (180°F)
Cold flexibility
• Down to approximately -40°C (-40°F)
Chemical resistance
• Pure aliphatic hydrocarbons (propane, butane)
• Mineral oil and grease
• Silicone oil and grease
• Water up to 50°C (125°F)
Not compatible with:
• Ketones, esters, ethers, alcohols, glycols
• Hot water, steam, alkalis, amines, acids
Parker Hannifin
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com www.parkerorings.com
O-Ring & Engineered Seals
2360 Palumbo Drive
Lexington, KY 40509
Ph: 859-269-2351
Fax: 859-335-5128
oesmailbox@parker.com www.parkerorings.com